Size Range: 3/4" through 8"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Fasteners
Service: For use in supporting piping away from wall or floor.
Maximum Temperature: Plain 650° F, Galvanized 450° F
Ordering: Specify pipe size, figure number, name and finish
Service: For use in supporting horizontal piping away from the wall or floor (not to be used as a riser type support)