ASC Engineered Solutions Introduces New Line of Copper Press Fittings for Plumbing & Mechanical Applications
Portsmouth, NH, October 25, 2022 – ASC Engineered Solutions is introducing a brand new line of copper press products – SCI Copper Press - for plumbing and mechanical systems. At more than 300 individual SKU’s, covering both residential and commercial applications, it is one of the most extensive copper press product lines available to the industry, and comes fully supported by free access BIM and Revit content from ASC-ES.
The SCI Copper Press product line from ASC Engineered Solutions, features a full range of elbows, tees, reducers, caps, adapters, couplings, unions and crossovers, providing reliable and economical pipe connections for copper systems.
Available in sizes 1/2" to 4”, these products meet industry regulations for press fittings, including NSF 61, IAPMO and ASME standards, and are approved for use with EPDM compatible fluids
They are intended for use with ASTM B88, Types K, L, and M hard copper tubing in sizes 1/2" to 4" and soft copper tubing in sizes 1/2" to 1 1/4".
Installation is simple and can be done using standard press tools and jaws. The SCI Press fittings feature exterior green lines that mark the proper pipe insertion depth. Full instructions for their installation are provided on the product packaging and on the submittal.
For more information about SCI Copper Press products, contact your local ASC Engineered Solutions sales representative or visit us online.