ASC Engineered Solutions Introduces Lok-Shield Insulation Protection Shields for Use in Plumbing & Mechanical Systems
Exeter, NH, February 22, 2022 – Installing pipe shields in plumbing and mechanical systems is easier than ever with the introduction of Lok-Shield insulation shields from ASC-Engineered Solutions. Its new Anvil® Fig. 167 Insulation Lok-Shield is made of 18 gauge galvanized steel and attaches to pipe hangers without the need for job site tack welding or pre-fabrication.
Anvil Lok-Shield locks in place with easily bent tabs that wrap around the clevis hanger's side and hold the insulation shield firmly in place during installation. These side tabs allow installers to avoid damaging insulation, a common issue when installing insulation protection shields with bottom tabs, preventing potential tearing of insulation or rupturing the vapor barrier.
It can be used with 5" diameter or smaller clevis hangers. Along with Lok-Shield, ASC-ES also offers a clevis hanger our Fig. 260, Adjustable Clevis Hanger. Designed to work with the Fig. 260, Lok-Shield is also compatible for use with clevis hangers from most other hanger brands.
Lok-Shield is easily transported, as it does not require tack welding to a clevis hanger before installation. It features chamfered cupped ends for safe, non-sharp edges.
Made in America, Lok-Shield complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), and MSS SP-58 (Type 40). It comes in 8 shield sizes from X1A to 7A.
For more information on Lok-Shield insulation shielding components from ASC-ES, visit the product page, read the flyer or contact a local ASC Engineered Solutions sales representative.