ASC Engineered Solutions™ Expands Offering of Dakota Systems Strut Solutions for Faster, Safer Installation of Trapeze and Multi-Trapeze Hangers
Exeter, NH, August 10, 2021 – ASC Engineered Solutions’ new Dakota Systems strut product offering is a fast-installation solution for trapeze and multi-tiered trapeze hangers in mechanical, plumbing and HVAC applications. Smart-Strut™ is available in two profiles in 12 gauge material and comes in various pre-cut lengths. Smart-Clamps™ offer a quick, “push, click, done” installation. They are available in ½” through 2” IPS sizes. Smart-Caps™ allow the use of Smart-Clamps on all manufacturers’ channel and create back-to-back connectivity with Smart-Strut. The Smart-Receivers allow quick, “snap-in” installation of Smart-Clamps to small sections of 1 5/8” wide channel. The previously launched Dakota Smart-Nuts™ add to the overall ease of installing a complete trapeze or multi-tiered trapeze hanger and round out this time and labor-saving system.
“ASC is pleased to expand our Dakota Systems product offering with the Smart-Strut line,” said Greg Shaughnessy, Marketing Manager, Pipe Hangers. “These products reduce install time, costs, and labor – plus they’re high-quality, made from high-strength materials and made in the USA. Dakota Systems products are an excellent addition to our pipe hangers and supports portfolio.”
Dakota Systems products are proudly made in the U.S.A.
Dakota Systems is a division of Mag Daddy LLC.
For more information on ASC’s Dakota Systems offering, visit www.asc-es.com or contact an ASC Engineered Solutions sales representative.