Anvil Cable Hangers for Plumbing, Mechanical and HVAC Systems
Anvil International® Broadens Its Hanger and Supports Offering with New Cable Hanger Line
Exeter, NH, Sept 17, 2020 - Anvil International’s newest addition to an already broad hanger and supports offering, is a line of cable hangers with various structural attachments for wood, concrete, and steel applications. Anvil Cable Hangers offer solutions for plumbing, mechanical, and HVAC systems. Contractors will find the ease of install and array of solutions appealing, while the locking mechanism on each clutch provides installers, engineers, and AHJ’s with an easily visible confirmation of secure lock and safe assembly. Sold bagged for resale and with a simplified range of SKU’s makes stocking this line of hangers easy for distributors.
The line includes Anvil C100 Series Cable Attachments that are available in four different diameters and in lengths of 5’, 10’, 15’, and 20’. Each diameter is designed to support a specific load: A = 100 lbs, B = 200 lbs, C = 495 lbs, and D = 715 lbs. Anvil C200 Series Cable Clutches are available with a variety of ends for solutions as simple as looping, to anchoring, or fastening to channel strut. Straight pass through clutches allow attachment to piping, tubing, or conduit systems. The unique design can be used to create multiple tier trapeze hangers with fast height and elevation adjustment, or can be used to support single hung pipe quickly, safely and with fast elevation adjustment. The line is rounded out with the Anvil C900 Series Cutting Tool for use on cable 3/32” to 1/4” diameter.
For more details view product submittal.